Features and Benefits
- Designed to replace pins or bolts that carry a load
- Stainless steel construction
- Used with clevises, or pulley shafts to monitor loads
- Capacities up to 3,000K lbf (1,360 MT)
- Custom designs
LP Custom Stainless Steel Load Pin
The pricing listed on our website is only for U.S. buyers and all pricing is subject to change without notice. Any inquiries for products from buyers outside of the U.S. will receive a quote and availability from the licensed distributor nearest your region. These prices will be based on product availability, currency conversions, markets, taxes, shipping costs, as well as local support.
Model LP Stainless Steel Load Pins are great for lifting applications where short or long distances are involved. This product can be amplified with 5VDC, 10VDC or 4-20mA Outputs. It can also be made to meet ATEX requirements. Available in capacities up to 3,000K lbf (1,360 MT) for custom versions.
Help! Schedule Review with An Application Engineer
Model LP Stainless Steel Load Pins are great for lifting applications where short or long distances are involved. This product can be amplified with 5VDC, 10VDC or 4-20mA Outputs. It can also be made to meet ATEX requirements.
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CABLE CONNECTION | |
| FUNCTION | COLOR |
| + SUPPLY | RED |
| - SUPPLY | BLUE |
| + SIGNAL | GREEN |
| -SIGNAL | YELLOW |
| LOAD PIN INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| PUR | - | 4 | - | LENGTH AS REQUIRED | 4-CORE SCREENED PUR CABLE |
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
| CABLE CONNECTION | |
| FUNCTION | COLOR |
| + SUPPLY | RED |
| - SUPPLY | BLUE |
| + SIGNAL | GREEN |
| -SIGNAL | YELLOW |
| LOAD PIN INTERGRAL CABLES | |||||
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| PUR | - | 4 | - | LENGTH AS REQUIRED | 4-CORE SCREENED PUR CABLE |
| Dimensions | 0.00 × 0.00 × 0.00 in |
|---|

RCAL ResistorsPlease share your location to continue.
Check our help guide for more info.